Caterpillar 324DL

Caterpillar 324DL

Price
62,000 USD
Year
2006
Working hours
7293 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324DL
CategoryCrawler Excavators
Serial NumberJJG00213
Unit NumberJJG213
Catalog NumberCU4403584
Manufacturing Year2006
Hours7293 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$62,000
Tax-
Price Including Tax-
Features
Additional Information*324DL HYDRAULIC EXCAVATOR
*BUMPER, SIDE, RUBBER
*CHANGER, HAND CONTROL PATTERN
*COOLING, HIGH AMBIENT
*GUARD, BOTTOM HEAVY DUTY
*GUARD, TRACK GUIDING
*GUARD, VANDALISM
*PEDAL, STRAIGHT TRAVEL
*POWER SUPPLY, 12V-7A
*STARTING, COLD WEATHER
ANTIFREEZE, -50C (-58F)
BOOM, R-REACH (19'4")
BUCKET, 42" 1.47 CYD (HDP)
CERT EMISSIONS, EPA
CIRCUIT, THUMB
COUPLER, HYDRAULIC PIN GRABBER
FIELD INSTALLED KIT, HYD., PGC
LINES, CONNECTOR
LINES-HP, R9'8" STICK
LINES-HP, REACH BOOM
LINKAGE, BUCKET, CB1-FAMILY
PACK,DOMESTIC TRUCK, DRIVE OUT
PIN GROUP, SPARE
STICK, R9'8"CB1
SUN SCREEN
TIP, EXTRA DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone