Caterpillar 323D2L

Caterpillar 323D2L

Price
129,487 USD
Year
2017
Working hours
1508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323D2L
CategoryCrawler Excavators
Serial NumberJEX10056
Unit NumberJEX10056
Catalog NumberCU4414755
Manufacturing Year2017
Hours1508 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$129,487
Tax (19%)$24,603
Price Including Tax$154,089
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 80 %
BUCKET CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 80 %
OPERATING WEIGHT: 23.3 T
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE IDLERS: 80 %
ENGINEPOWER: 150 HP
CUTTING WIDTH: 1300 MM
TRACK SHOES (PADS) CONDITION: 90 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone