Quick Search

Caterpillar 323F

Caterpillar 323F

Year
2015
Working hours
2,680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 323F
CategoryCrawler Excavators
Serial NumberYEJ00158
Unit NumberYEJ158
Catalog Number2203033
Year2015
Hours2,680 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax169,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STICK, MEDIUMSTICK, MEDIUM
Additional information1021

ANTIFREEZE, -50C (-58F)
BKT HD 48" 1.56YD3 B
CIRCUIT, MEDIUM PRESSURE
COMBINED CIR STP PKG
COUPLER, PG W/O PINS B
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ENGLISH
LINES-HP, 9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
Online Owner's Manual
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
SUCTION LINE,PUMP MED PRESSURE
TRACK, 31" TG HD (GLT) PRESS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering