Caterpillar 321DLCR

Caterpillar 321DLCR

Price
136,000 USD
Year
2013
Working hours
4857 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberMPG00507
Unit NumberUC09978
Catalog NumberCU4443035
Manufacturing Year2013
Hours4857 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$136,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information18'7" R-BOOM
9'6" STICK
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, REACH 18'7"
CAB-ROPS,W/ VANDAL GUARD BOSS
CHANGER, HAND CONTROL PATTERN
CIRCUIT, INITIAL
CONVERTER, 5A-12V
COOLING, STD AMBIENT
GUARD, BOTTOM, HEAVY DUTY
GUARD, VANDALISM
HEEL SHROUDS INSTALLED ON BKT
JOYSTICK W/O TOOL CONTROL SYST
LIGHT, BOOM RIGHT FOR R-BOOM
LIGHTS, WORKING, CAB MOUNTED
LINKAGE, BUCKET, B1-FAMILY
MAT, FLOOR
PANEL, STD START SWITCH
PRODUCT LINK-CELLULAR (PL522)
RADIO, 24V AM/FM
SEAT, H-BACK, SUSPENSION
STARTING, COLD WEATHER
STICK, R9'6" (B1)
TRACK, 31" TRIPLE GROUSER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4857 hrs.
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Not required
  • 1/4 tank
  • All gauges/ switches work
engine
  • Good
  • Good
  • Good
  • Good
  • GoodFilters changed at 4849 hrs
  • GoodEngine recently serviced at 4849 hrs
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal Coolant protection at -25 degrees
  • Engine cranks,runs good at low,high idle and hydraulic stall
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairLower light not working.
  • Good
  • Good
  • No
  • Machine starts good.
hydraulics
  • GoodNo leaks
  • GoodNo leaks,some scratches on chrome
  • Good
  • Good
  • Good
  • FairBottom bottom swivel guard missing
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • GoodNo leaks
  • All implement functions work good,no drift in cylinders
  • Low
boom
  • Good
  • Good
  • GoodNormal wear
stick
  • GoodNormal wear
  • Good
  • Good
bucket
  • FairHeel shrouds wore off Paddle plate wore thin,see photos of crack
  • GoodNormal wear
  • GoodNormal wear
  • Good
  • Good
  • Good
  • No
  • Cat
  • 40”
final drives
  • GoodNo leaks
  • GoodNo leaks
  • No leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front115mm115mm3030
Carrier Rollers Rear115mm115mm
Idlers Front20mm20mm2424
Links104mm104mm2727
Pins & Bushings (External)58582424
Segments2424
Track Roller 118mm18mm1414
Track Roller 218mm18mm1414
Track Roller 318mm18mm1414
Track Roller 418mm18mm1414
Track Roller 518mm18mm1414
Track Roller 618mm18mm1414
Track Roller 718mm18mm1414
Track Roller 818mm18mm1414
Track Shoes (Width)31”31”
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE75%-80%
Link Part Number9W3137/9W3138
Track ShoesGrouser height 24 mm 18% wore
comments, misc. repairs, general remarks
  • Bucket heel shrouds wore off,paddle plate wore thin,cracked
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone