Caterpillar 320EL

Caterpillar 320EL

Price
135,000 USD
Year
2012
Working hours
5030 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01479
Unit NumberUP08047
Catalog NumberCU4310084
Manufacturing Year2012
Hours5030 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
DEMOLITION ARRANGEMENTDEMOLITION ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationTHUMB MOUNT
QUICK COUPLER
42" BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Overall good condition
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Ok
  • Overall good condition
engine
  • GoodNEW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Overall good condition
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good condition
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good condition
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Overall good condition
boom
  • Good
  • Good
  • Good
  • Overall good condition
stick
  • Good
  • Good
  • Good
  • Overall good condition
  • 12’
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodNEW
  • Good
  • No
  • Cat
  • Overall good condition
  • NBC04703
  • 48”
final drives
  • Good
  • Good
  • Overall good condition
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front4.374.374848
Carrier Rollers Rear4.44.394850
Idlers Front0.820.824848
Pins & Bushings (Internal)30.630.600
Track Roller 10.850.855757
Track Roller 20.850.865760
Track Roller 40.850.845753
Track Roller 50.860.876064
Track Roller 70.850.855757
Track Roller 80.860.866060
Track Shoes (Width)0.880.881717
Track Frame - LeftGood
Track Frame - RightGood
LinksNEW
Notes - UNDERCARRIAGENEW RAILS & SPROCKETS
SegmentsNEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
YANCEY BROS. CO.See InventoryWebsiteSelect contact
C. Barrow
Telephone:+1 770 819 5647
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone