Caterpillar 320CL

Caterpillar 320CL

Price
35,000 USD
Year
2001
Working hours
6568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320CL
CategoryCrawler Excavators
Serial NumberANB01899
Catalog NumberCU4441689
Manufacturing Year2001
Hours6568 h
CountryUnited States
LocationCofield, NC
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional Information320CL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Poor
  • FairMinor cab cosmetics and door bent
  • Good
  • FairCosmetics
  • FairTool box damaged and lower guard bends & some missing
  • FairMinor bend
  • Fair
  • PoorAll damaged
  • FairDamges
  • PoorNo rt grab and left bent
  • FairMissing hardware
  • Good
  • Poor
  • FairMissing top fan guard
  • Poor
  • Fair
  • Yes
  • No
  • No
safety items
  • Good
  • Poor
  • Good
gauges, operator station, console
  • PoorNo belt installed
  • FairBroken vents
  • Fair
  • Poor
  • PoorNo mat
  • PoorMonitor poor
  • PoorFront glass asse. and lower glass missing. The rest hard to see through. Poor mirrors
  • Fair
  • Poor
  • Good
  • Poor
  • Fair
  • Poor
  • Yes
  • No fuel indcated
  • No cab radio installed. Sun roof broken and poor headliner
engine
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • No
  • YesOil pan dented
  • No
  • Green
  • Engine runs ok
  • Normal
  • Light
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • Overall ok
electrical, starting and charging system
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Starts & charges ok
hydraulics
  • FairRt. leaking
  • FairLeaking
  • Fair
  • Fair
  • GoodNo lower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairOne speed only
  • Operates ok. HPCU installed
  • Overfull
attachments / work tools
  • YesMechanical
  • Poor welding. Overall ok w/ wear
boom
  • Good
  • Good
  • Good
  • Overall ok
stick
  • Fair
  • FairDents lower end
  • Fair
  • Overall ok
bucket
  • FairDented along w/ floor
  • Poor
  • Poor
  • Fair
  • FairWelded
  • Fair
  • No
  • SEC
  • 44" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front111 mm117 mm5018
Carrier Rollers Rear98 mm110
Idlers Front21 mm21 mm2424
Links104 mm104 mm3636
Pins & Bushings (External)55 mm55 mm120120
Pins & Bushings (Internal)778 mm778 mm120120
Segments120120
Track Roller 120 mm23 mm3576
Track Roller 220 mm22 mm3563
Track Roller 321 mm49
Track Roller 420 mm35
Track Roller 829 mm130
Track Shoes (Width)2525
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters ok
Carrier RollersRt rear roller bad
Notes - UNDERCARRIAGEWeak U/C
Notes - UNDERCARRIAGE 1Lower rear track wear guide guards installed
Notes - UNDERCARRIAGE 2Some bad bottom rollers
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes32" TG Shoes (some loose)
comments, misc. repairs, general remarks
  • Inspection performed @ 6568 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone