Caterpillar 316EL

Caterpillar 316EL

Price
81,220 USD
Year
2012
Working hours
7643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 316EL
CategoryCrawler Excavators
Serial NumberYZZ00154
Unit Number22040793
Catalog NumberCU4370738
Manufacturing Year2012
Hours7643 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$81,220
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • hydraulics
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fairretouches peinture
  • Faira redresser
hydraulics
  • Lignes B.P. & H.P.
stick
  • 2.60M.
bucket
  • terrassement 1200mm. bon à 50% et curage orientable, bon à 70%
  • CW30SH
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE40%
Track Shoes500mm.
comments, misc. repairs, general remarks
  • FR-15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone