Caterpillar 315FLCR

Caterpillar 315FLCR

Price
174,928 USD
Year
2018
Working hours
556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY11134
Catalog NumberCU4431769
Manufacturing Year2018
Hours556 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$174,928
Tax-
Price Including Tax-
Features
Additional Information106" FRONT DOZER BLADE
30" DIG BUCKET
54" CLEAN UP BUCKET
700MM/28" TRACKS WITH RUBBER PADS ... 90%
9'10" STICK
AUX. LINES ON STICK
CAB, HEAT, A/C, & HEATED SEAT
CONTROL PATTERN CHANGER
DUAL EXIT CAB
EPA DECAL - US & CALIFORNIA
FINE SWING CONTROL
HYDRAULIC COUPLER - WEDGE STYLE
HYDRAULIC THUMB
PREMIER WTY TO APRIL 30/2019
PRODUCT LINK (NEEDS SUBSCRIPTION)
PT & HYD WTY TO APRIL 30/21 OR 5000 HRS COND. APPLY
QUALIFIES AS A CAT CERTIFIED USED UNIT
TIER 4 FINAL
TOOL CONTROL
TRAVEL ALARM & REARVIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone