Caterpillar 315FLCR

Caterpillar 315FLCR

Price
193,146 USD
Year
2018
Working hours
189 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 315FLCR
CategoryCrawler Excavators
Serial NumberTDY11198
Unit Number0TDY11198
Catalog NumberCU4353894
Manufacturing Year2018
Hours189 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$193,146
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -50C (-58F)
BLADE, 8'10"
BUCKET-GD, 42" 0.84 YD3
CHANGER, HAND CTRL 2-WAY
COMBINED CIR PKG
CONTROL, BLADE, W/PUMP
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES-HP TCS PKG (9'10" STK)
LINES-QC PKG (9'10" STK)
LINKAGE, BKT W/O EYE
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
ROLL ON-ROLL OFF
SIDE CUTTER, GENERAL PURPOSE
STICK, R9'10" HD THUMB
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
TIP, LONG
TRACK, 28" TG W/STEP (GLT)
VALVE PKG, HYD TCS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone