Quick Search

CAT 313FL GC

CAT 313FL GC

Year
2015
Working hours
2,194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Springfield, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 313FL GC
Fabick CAT
CategoryCrawler Excavators
Serial NumberHDK00162
Unit NumberHDK00162
Catalog Number4890602
Year2015
Hours2,194 h
CountryUnited States
LocationSpringfield, United States
Pricing
Price Excluding Tax87,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
CounterweightCounterweight
Additional information313F L GC HYD EXCA
BATTERY, STANDARDDS
BOOM PKG
BUCKET CYL/LINKAGE
BUCKET, 36" 0.69 YD3 36" 0.69
CAB-ROPS
CHANGER, HAND CTRL
CTRL, CAT PIN GRAB
FAN, FIXED
FRAME, BASE
GUARD, TRACK GUIDING, CENTER
INSTRUCTIONS
INSTRUCTIONS CAB
LINES-HP, 9'10" STICK
LINES-HP, REACH BOOM
LINES-QC
LINES-QC, STICK 9'10"
MIRROR, RIGHT SIDE
Online Owner's Manual
PILOT LINES, STD
PKG
RADIATOR SCREEN
REGIONAL PKG
SEAT
STICK, 9'8"RCUIT
SUPPORT, AUX LINES, R-BOOM
SWIVEL, STANDARD
TANK, FUEL
TRACK, 20" TG (GLT)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight cosmetic decal has minor damage
  • Good
  • GoodMinor damage to pump access door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight carbody step slightly bent
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • NoNon functional
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManufactured February 2015
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • CAT
  • CAT hydraulic
  • 36”
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE75%
Link Part Number4I-7476
Notes - UNDERCARRIAGEBottom rollers
Track Shoes19.75” triple grouser
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering