Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
89,732 USD
Year
2015
Working hours
1388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX04078
Unit Number22039814
Catalog NumberCU4291340
Manufacturing Year2015
Hours1388 h
CountryFrance
LocationRouen / Saint-jean-du-cardonnay, 76
Pricing
Price Excluding Tax$89,732
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BOOM, 1 PIECE
CE PLATE
COUPLER, QUICK
EPA LABEL
HAND AND FOOT CONTROL
LIGHTING
RUBBER TRACK
Conditions
Good
Fair
Poor
  • engine
  • bucket
  • comments, misc. repairs, general remarks
engine
  • Yes
bucket
  • ACB
  • ACB mecanique
  • 900mm
comments, misc. repairs, general remarks
  • Largeur machine : 2,3m
  • FR-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone