Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
65,094 USD
Year
2014
Working hours
4260 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX00371
Catalog NumberCU4446305
Manufacturing Year2014
Hours4260 h
CountryCanada
LocationVictoria, BC
Pricing
Price Excluding Tax$ 65,094
Tax-
Price Including Tax-
Features
Accessories
LEVELING BLADELEVELING BLADE
Additional Information*CC6
24" DIG BUCKET
42" CLEANUP BUCKET
HYDRAULIC QUICK COUPLER
HYDRAULIC THUMB
CAB WITH HEAT, A/C & STEREO
CONTACT KURT FELTRIN @ 250 668-2144 FOR DETAILS
MACHINE LOCATED IN VICTORIA, BC
STEEL TRACKS WITH BOLT-ON PADS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone