Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
56,900 USD
Year
2013
Working hours
2956 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberTMX00143
Unit NumberEQ00096068
Catalog NumberCU4414432
Manufacturing Year2013
Hours2956 h
CountryUnited States
LocationNitro, WV
Pricing
Price Excluding Tax$56,900
Tax-
Price Including Tax-
Features
Additional InformationCOOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
ENGINE MODEL: C3.4
ENGINE SERIAL NO: 8DE3534
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, JACKET WATER
HYDRAULICS, AUXILIARY
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
308E2 CR HYD EXCAVATOR DCA2
308E2CR SB HYDRAULIC EXCAVATOR
ACCUMULATOR,FOR CANADA
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 91", BOLT-ON
CAB, ROPS
CONTROL, PATTERN CHANGER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, QUICK COUPLER, LONG
LINES, STICK
LINKAGE, BUCKET, W/LIFTING BAR
PLUGS, MIRROR MOUNT
PRODUCT LINK PLE641
RADIO, AM/FM
ROLL ON-ROLL OFF
SEAT, H-BACK, AIR SUSP, HEATED
SHIPPING/STORAGE PROTECTION
STICK, LONG, W/ THUMB BRACKET
TANK, FUEL
TRACK, 18" TG, W/ RUBBER PAD
LIGHTS, CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone