Caterpillar 308E2 Q

Caterpillar 308E2 Q

Price
74,911 USD
Year
2014
Working hours
1822 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 Q
CategoryCrawler Excavators
Serial NumberFJX00282
Unit NumberFJX282
Catalog NumberCU2557675
Manufacturing Year2014
Hours1822 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$74,911
Tax-
Price Including Tax-
Features
Additional InformationCONDITION, HOURS, AND ATTACHEMNTS SUBJECT TO CHANGE
CAB, AC, 1PC BOOM, 5'6" STK, HQC, LVL BLADE, BKT, RUBBER TRACK
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • GoodMINOR SCUFF MARKS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFADED SLIGHT, SCRATCHES AND SURFACE RUST PRESENT
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairRIGHT BOOM LIGHT INOP
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • GoodP&B HAVE VERY SLIGHT MOVEMENT
stick
  • GoodP&B HAVE VERY SLIGHT MOVEMENT
  • Good
  • Good
  • 87" STICK
bucket
  • GoodALL H-LINK P/B HAVE SLIGHT MOVEMENT
  • Good
  • YesHYDRAULIC PIN GRABBER
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE18" RUBBER TRACKS WITH SOME ABRASIONS. 75% U/C
Track Shoes18" ~ 75% REMAINING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone