Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
93,500 USD
Year
2017
Working hours
875 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX07168
Unit NumberRF0373
Catalog NumberCU4507206
Manufacturing Year2017
Hours875 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 93,500
Tax-
Price Including Tax-
Features
Additional Information308E2 MHE
308E2 MHE DCA2
ALARM, TRAVEL
BELT ST 76MM RET
BLADE, 91", BOLT-ON
CONT PTN CHNGER
COOL, HI AMB
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
FILM QK COUP ANS
GUARD, SWIVEL
HEAT JACKET WATR
HYD AUX QC LSTK
INSTRUCTION ANSI
LINES, BOOM
LINES, STICK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
STK PKG LNG W/BL
TANK, FUEL
TRK 450MM TG WRP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone