Caterpillar 303.5CCR

Caterpillar 303.5CCR

Price
29,000 USD
Year
2007
Working hours
1289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5CCR
CategoryCrawler Excavators
Serial NumberDMY01495
Unit NumberUE5009
Catalog NumberCU4403986
Manufacturing Year2007
Hours1289 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$29,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, LONGSTICK, LONG
RUBBER TRACKRUBBER TRACK
Additional InformationTrailer Not Included

BLADE, STRAIGHT
*** TRAILER NOT INCLUDED ***
INSTRUCTIONS, ANSI
TRACK, RUBBER BELT
MIRROR, CAB, RIGHT
DRAIN, ECOLOGY
INSTRUCTIONS, ENGLISH
LINES, AUXILIARY, LONG STICK
LINKAGE, BUCKET
*CONTROL, PATTERN CHANGER
*HYDRAULICS, 2-WAY AUXILIARY
*AUTO IDLE, WITH TRAVEL ALARM
*LINES, BOOM
*CONTROL, TRAVEL WITH PEDALS
*AIR CLEANER, DOUBLE ELEMENT
MIRROR, CAB, LEFT
HYDRAULICS, W/O 2ND AUX.
LINES, BUCKET (LONG STICK)
*CAB, WITH AIR CONDITIONER
*LIGHT, CAB
SEAT, FABRIC
*COUNTERWEIGHT, EXTRA
*LIGHT, BOOM, LEFT SIDE
STICK, LONG, HEAVY DUTY
*303.5C CR MINI HYD EXCAVATOR
BELT, SEAT, 2" RETRACTABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone