Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
28,000 USD
Year
2015
Working hours
383 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700344
Unit Number033570
Catalog NumberCU2228475
Manufacturing Year2015
Hours383 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Additional Information**

*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
UNDER 25 HP
LANE 1 ORDER
*ALARM, TRAVEL
*BELT, SEAT, 2" RETRACTABLE
MANUAL, OPER. MAINT. ENGLISH
PACK, MHE COMPLETE, CONTAINER
PACK, FLUID FILM
*302.7D CR MINI HYD EXC,T4(NTE)
*AUTO IDLE, NTE
*INSTRUCTIONS, ANSI, CANOPY
*BLADE, DOZER, W/FLOAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • final drives
  • undercarriage
general appearance
  • Yes250 hrs service @ 839 hrs
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesTravel Alarm
  • Yes
  • Yes
  • No
  • Yes
  • 90 %
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good250 hr service @ 839 hrs
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Reddish/Orange
  • Normal
  • Normal Color
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • 89"
stick
  • Good
  • Good
  • Good
  • 49. 1/4"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Gus Pena
Telephone:+1 858 6747030
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone