Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
30,900 USD
Year
2015
Working hours
151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700436
Unit Number16G00203
Catalog NumberCU2322262
Manufacturing Year2015
Hours151 h
CountryUnited States
LocationGreat Falls, MT
Pricing
Price Excluding Tax$30,900
Tax-
Price Including Tax-
Features
Additional Information*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CAB, WITH HEATER
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CAB
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*MIRRORS, BOTH SIDES
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
ENG S/N ***02043
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes4-5-16
  • Very nice cab with heat- two speed travel and blade float- variable flow aux. hydraulic control. Left mirror missing.
engine
  • Good
  • cold starts well with good power
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
  • No leaks- all systems functional.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 14V03882
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE90%
comments, misc. repairs, general remarks
  • Billings store 4-2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone