2023 CAT 352 For Sale - 570,000 USD | Cat Used
Quick Search

CAT 352

CAT 352

Year
2023
Working hours
1,805 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 352
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberKXH10176
Unit Number504470
Catalog Number10059965
Year2023
Hours1,805 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax570,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information352 08 EXCAVATOR
BEACON SOCKET
BOOM, REACH 22'8''
CAB MOUNT, ROPS
CAB, DELUXE
CAMERA, 360 VISIBILITY
CAT CERTIFIED USED
COLD START, ETHER
COMMON ARR
CONSISTS OF:
CONTROL, CAT PIN GRABBER CPLR
COUPLER, PIN GRABBER TB W/PINS
COVER, REAR HEADER
CTWT REMOVAL
CTWT, W/O PREM LTG, 20,724 LBS
CYLINDER, BKT TB
CYLINDER, BOOM
CYLINDER, STICK
DOOR, W/O RADIATOR SCREEN,STD
DRINK HOLDER
END OF CONSISTS
FAN, REVERSE
FILM, CTWT REMOVAL, ANSI
FILM, EMC
FILM, EXTERIOR, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
FINAL DRIVE, UC, STD FG
FINE SWING
FRAME GP,UNDERCARRIAGE, FG
FRAME,SWING,REPOWER,CTWT RMV
GRADE W/2D, ASSIST & PAYLOAD
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING SEGMENTED
HEATER, JACKET WATER
HYDRAULIC PKG, ADV
IDLER, STD
INTEGRATED RADIO, W/O DAB
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM, RH / LH
LINE,COOLING,W/O INLET AIR HTR
LINES, A/C
LINES, HP, R12'10" STICK
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT TB W/EYE GRADE
MACHINE ECM
MAIN HARNESS, HRC, NG CAB
MIRROR, CAB, W/O GUARD
MONITOR, 10"
MUFFLER COVER
NETWORK MANAGER, STD
Online Owner's Manual
PEDAL, STRAIGHT TRAVEL
PRICE UPDT: 09/24/24 VIA U1C2700
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAIN
ROLLER, SINGLE FLANGE, FG
SENSOR, ENGINE OIL LEVEL
SENSOR, FOR R12'10"
SENSOR, REACH BOOM
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, CTWT RMV
STICK, R12'10" TB
SUN SCREEN, REAR
SWITCH, DISCONNECT, JS
TRACK, 35" TG, FG
TRAVEL, ALARM
UPPER COVER, STD
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering