2019 CAT 325FL For Sale - 125,000 USD | Cat Used
Quick Search

CAT 325FL

CAT 325FL

Year
2019
Working hours
5,398 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 325FL
WAGNER EQUIPMENT CO.
CategoryCrawler Excavators
Serial NumberNDJ21088
Unit Number467663
Catalog Number4531202
Year2019
Hours5,398 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EngineEngine
Additional informationACCUMULATOR WITH CRN
ALARM, TRAVEL
BOOM, REACH 5.7M (18'8") HD
CAMERA,REAR VIEW,MIRRORS RH
CAT CERTIFIED USED
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUPLER PG W/O PIN B1
COVER, FRONT RIGHT SIDE
CTRL,CAT PIN GRAB COUPLER ANSI
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, R-BOOM (W/O BLCV
CYLINDER, STICK W/O SLCV
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRACK MOTOR
HATCH, OPENABLE ROOF (DUAL)
HOOD, ENGINE
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINE, OIL COOLER AUX RETURN
LINE, PUMP SUCTION
LINES, CYLINDER BOOM
LINES, HP, R9'6" STICK
LINES, QC, R9'6" STICK
LINES-HP, REACH BOOM
LINES-QC, REACH BOOM
LINKAGE, BKT-B1 W/LIFT EYE
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
Online Owner's Manual
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PILOT LINES, BDRV TCS
PILOT LINES, BKT CLOSE PGQC
PILOT LINES, BKT OPEN
PILOT LINES, BOOM STD
PILOT LINES, SDRV STD
PILOT LINES, STICK IN TCS
PILOT LINES, TRAVEL STP
PINS, BOOM FOOT STD
PRICE UPDT: 09/24/24 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
RADIO, 24V AM/FM
REACH BOOM HD PKG
ROLLERS, HEAVY DUTY
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
STICK, 2.9M (9'6") B1 HD
SUN SCREEN (70/30)
TANK, FUEL, STD
TRACK, 31" TG HD
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD W/O LOWER
WIPER-RADIAL,70/30 W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering