Quick Search

CAT 323

CAT 323

CAT Certified
Year
2019
Working hours
6,283 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Moissy Cramayel, 77
+33 149228299
Show phone number
Basic information
BrandCAT 323
BERGERAT MONNOYEUR S.A.S.
CategoryCrawler Excavators
Serial NumberRAZ10662
Unit Number22047341
Catalog Number10097487
Year2019
Hours6,283 h
CountryFrance
LocationMOISSY CRAMAYEL, France
Pricing
Price Excluding Tax138,856 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
LightingLighting
StickStick
Boom - 1 PieceBoom - 1 Piece
Regulatory MarkingRegulatory Marking
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
Anti-theft SystemAnti-theft System
Boom Check ValveBoom Check Valve
Stick Check ValveStick Check Valve
Auto LubeAuto Lube
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
stick
  • Bras de 2.90m
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE60%
Track Shoes (Width)Patins 600mm triple arrêtes
comments, misc. repairs, general remarks
  • fr-16
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering