Quick Search

Olympian MAC6000

Olympian MAC6000

Year
2015
Working hours
3,674 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN POWER SYSTEMS
Amarillo, TX
+1 432 331 0042
Show phone number
Basic information
BrandOlympian MAC6000
WARREN CAT - MIDLAND (2)
CategoryUsed Ground Thawing Equipment
Serial NumberM06DFD0058
Unit NumberRP14094
Catalog Number10132587
Year2015
Hours3,674 h
CountryUnited States
LocationAmarillo, United States
Pricing
Price Excluding Tax21,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationMAC6000 HYDRONIC SURFACE HEATER
630,000 BTU/HR, TDM AXLE TRAILER
3000 FT HOSE (6 X 500 FT)
TDM AXLE ELECTRIC BRAKES
2 5/16 BALL
BATTERY LOCKOUT
110% CONTAINMENT LIFT JACK
225 GALLON FUEL TANK
10,440 LBS (WET)
8 KW GENERATOR
ISUZU 10HP ENGINE
ENGINE BLOCK HEATER
16" 6-LUG WHEELS & TIRE
HTF: PROP GLYCOL-JEFFCOOL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering