Quick Search

Allmand MH500IQ

Allmand MH500IQ

Year
2009
Working hours
6,483 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 9522100273
Show phone number
Basic information
BrandAllmand MH500IQ
Ziegler CAT
CategoryUsed Ground Thawing Equipment
Serial Number0035MXH09R
Unit NumberTC1124
Catalog Number10118050
Year2009
Hours6,483 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax12,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationALLMAND MAXIHEAT MODEL IQ500 HEATER
ENGINE MODEL ISUZU 3CDI 1.5L
GENERATOR MODEL: NEWAGE 8KW S/N
BATTERY VOLTAGE: 12 / 8D BATTERY
FUEL TANK CAPACITY: 191 GALLONS
FUEL CONSUMPITON: ENGINE .5 GPH
FUEL CONSUMPITON: HEATER 3.0 GPH EACH
HEATER BTU: 515,000 EACH
NOZZLE: TWO NOZZELS - 2 GPM & 1 GPM
AXLE: 1 BRAKES: HITCH: 2" AND PINTLE
OVERALL LENGTH: 16' WIDTH: 6'8" HEIGHT: 6'
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
100
  • Good
engine
800
  • Green
  • 75%
  • N
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering