Caterpillar 785B

Caterpillar 785B

Price
On Request
Year
1994
Working hours
44176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 785B
CategoryArticulated Dump Trucks (ADTs)
Serial Number6HK00321
Unit NumberUT17650
Catalog NumberCU4499589
Manufacturing Year1994
Hours44176 h
CountryUnited States
LocationCall For Additional Info, PA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationCAB
AIR CONDITIONING, HEAT
AUTO RETARDER
CAT 785B OFF HIGHWAY TRUCK
LINER
PAYLOAD MONITORING SYSTEM
RIGID FRAME
RR1 ... 38%, RR2 ... 53%
TIRES: YOKOHAMA, 33.00 R51
LR1 ... 49%, LR2 ... 40%
RF ... 44%, LF ... 39%
TRACTION CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone