Caterpillar 777G

Caterpillar 777G

Price
895,000 USD
Year
2013
Working hours
15024 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 777G
CategoryArticulated Dump Trucks (ADTs)
Serial NumberRDR00249
Unit NumberM012807
Catalog NumberCU4365554
Manufacturing Year2013
Hours15024 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$ 895,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
BODY LINERBODY LINER
EXHAUST HEATEXHAUST HEAT
PRODUCT LINKPRODUCT LINK
EPA LABELEPA LABEL
VIMSVIMS
HEATER, FUELHEATER, FUEL
Additional InformationLANGUAGE, ADVISOR
LINES GP POWERTRAIN W/COVER
LINES GP-CENTRAL LUBRICATION
MOUNTING, X BODY
BRAKES, EXTENDED LIFE
CAMERAS X 2
COVER GROUP
EXHAUST, BODY HEAT
EXTENSIONS, BODY SIDE
HEATER, ENGINE COOLANT, 120V
REGIONAL PACKAGE, US
SUSPENSION, REAR
TANK, FUEL 300 GALLONS
VIMS, RAC,PRODUCT LINK (PL321)
BODY,X,HEAVY DUTY,STEEL LINER
ENGINE, STANDARD, TIER 4
PAYLOAD INDICATOR DISPLAY
REAR AXLE, FILTRATION AND LUBE
SERVICE PACKAGE 1 TIER 4 FINAL
VISIBILITY PACKAGE 2
WHEEL CHOCKS (ANSI)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone