Caterpillar 772

Caterpillar 772

Price
221,188 USD
Year
2012
Working hours
8496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 772
CategoryArticulated Dump Trucks (ADTs)
Serial NumberRLB00819
Unit NumberRLB00819
Catalog NumberCU4349191
Manufacturing Year2012
Hours8496 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$221,189
Tax (19%)$42,026
Price Including Tax$263,214
Features
Additional InformationTIRES CONDITION FRONT LEFT: 20 %
TIRES CONDITION REAR LEFT: 20 %
OPERATING WEIGHT: 47 T
TIRES CONDITION FRONT RIGHT: 20 %
PAYLOAD: 50 T
TIRES CONDITION REAR RIGHT: 20 %
BODY CAPACITY: 32 CBM
ENGINEPOWER: 543 HP
BODY CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone