Caterpillar 745 C

Caterpillar 745 C

Price
267,000 USD
Year
2015
Working hours
7740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745 C
CategoryArticulated Dump Trucks (ADTs)
Serial NumberTFK00738
Unit Number1122737
Catalog NumberCU4406573
Manufacturing Year2015
Hours7740 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$ 267,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RETARDERRETARDER
SIDE BOARDSSIDE BOARDS
SUPP STEERSUPP STEER
TAILGATETAILGATE
BED, STANDARDBED, STANDARD
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO TRACTION CONTROLAUTO TRACTION CONTROL
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
Additional InformationAIR SUSPENSION SEAT
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • emissions
  • suspension
  • truck body
  • tires
general appearance
  • Good
  • FairNormal wear and scratches
  • Good
  • Good
  • Fair745C decals are faded & scraped
  • FairNormal wear and scratches, right fender has wear from fuel hose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairboth top sides of truck bed are scraped, some rust
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHydraulic driven
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet internal
  • No
hydraulics
  • Good
  • Good
  • Good
  • FairNormal haze
  • No
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Good Retail machine.
emissions
  • Good
  • Goodhas been serviced
  • No
  • 60%
suspension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
truck body
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • all tires are good, over 50% life left
  • 29.5R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone28NoNoNo
Left FrontTrelleborg49NoNoNo
Left RearContinental48NoNoNo
Right CenterBridgestone36NoYesNo
Right FrontPrime X46NoNoNo
Right RearBridgestone42NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone