Caterpillar 745

Caterpillar 745

Price
740,360 USD
Year
2018
Working hours
2740 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 745
CategoryArticulated Dump Trucks (ADTs)
Serial Number3T600563
Unit Number155330PF
Catalog NumberCU4420600
Manufacturing Year2018
Hours2740 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$ 740,360
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationHEATER, ENGINE COOLANT, 120V
TIRES, 29.5R25 BS ** VLTA E-3
BODY, STANDARD
EXHAUST, STANDARD
PRODUCT LINK, CELLULAR PL641
NO ROOF LIGHTS
AID, COLD WEATHER STARTING
TANK, STANDARD FUEL
NO PAYLOAD
SERIALIZED TECHNICAL MEDIA KIT
NO MACHINE SECURITY SYSTEM
SEAT BELT, STANDARD
AM/FM RADIO (BLUETOOTH READY)
CERT EMISSIONS, EPA TIER 4
CHASSIS, STANDARD
FILM GROUP, ANSI
LUBRICATION, MANUAL
TAILGATE, SCISSOR
ANTIFREEZE, -36C (-33F)
MIRROR, STANDARD
LANE 3 ORDER
ROLL ON-ROLL OFF
FENDER COVER
NO SOUND SUPPRESSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone