2020 CAT 740GC For Sale - 615,000 USD | Cat Used
Quick Search

CAT 740GC

CAT 740GC

Year
2020
Working hours
3,312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT 740GC
WAGNER EQUIPMENT CO.
CategoryOff Highway Trucks
Serial Number3T800277
Unit Number519553
Catalog Number10109124
Year2020
Hours3,312 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax615,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2-12V BATTERIES,24V,10A+CONVERT
2020 CATERPILLAR 740GC TRUCK
3026/02/19/24
740GC 04A ARTICULATED TRUCK
AID, STARTING, STANDARD ETHER
AID,COLD WEATHER STARTING BLK
AM/FM RADIO (BLUETOOTH READY)
ANTIFREEZE, -36C (-33F)
AS IS / AS RECEIVED
BEACON, LED
BODY, STANDARD
CAB, STANDARD AC,HEAT, DEF, ROPS
CAPACITY: 31.9YD3 HEAPED
CAT CERTIFIED USED
CAT DETECT & HILL ASSIST
CHASSIS, STANDARD
CLEAN EMISSIONS MODULE TIER 4FIN
DIFFERENTIALS,AUTO LOCK, 6X6
ELECTRO HOIST,TOUCH LCD CAMERA,
ENGINE,C15, 439HP, TIER 4 FINAL
EXHAUST, STANDARD
FENDER COVER
FRT SPILL GUARD, TRAVEL ALARM
LIGHTING,HALOGEN HD LAMPS,SIGNAL
MAN LUB WITH TGATE
MIRROR, STANDARD RH/LH
MUD FLAPS W/TIE BACKS,GRAB IRONS
NO MACHINE SECURITY SYSTEM
NO PAYLOAD
NO ROOF LIGHTS
NO SOUND SUPPRESSION
Online Owner's Manual
PRICE UPDT: 09/24/24 VIA U1C2700
PRODUCT LINK, CELLULAR PLE641
ROW ENG ARR
SEAT BELT, W/ INDICATION
SEAT, DELUXE AIR,HEAT,CLOTH
TAILGATE, SCISSOR
TANK, STANDARD FUEL
TC, TD, RETARDER
TIRES, 29.5R25 YH RT41 E-4
TRANSMISSION,CX38B, PWR SF F9-R2
VANDALISM PROTECTION,SUN VISORS,
WASHER-WIPER, 2 SPD FRONT,
WIPER, REAR 2 SPD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering