Sullair 375 CFM

Sullair 375 CFM

Price
On Request
Year
2012
Working hours
2496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSullair 375 CFM
CategoryCompressed Air
Serial Number201207280096
Unit NumberRP11988
Catalog NumberCU4413629
Manufacturing Year2012
Hours2496 h
CountryUnited States
LocationMidland, TX
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information375 CFM - 100 PSI CAT Engine C4.4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN POWER SYSTEMSSee InventorySelect contact
Kelly Kirkland
Telephone:+1 432 331 0042
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone