Caterpillar 963K

Caterpillar 963K

Price
272,000 USD
Year
2016
Working hours
2528 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 963K
Categorytrack loaders
Serial NumberLBL00327
Unit NumberEQN096161
Catalog NumberCU4413956
Manufacturing Year2016
Hours2528 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$272,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information963K TRACK LOADER
A.INLET PRECLEANER
BEACON, ROTATING
BUCKET-GP, 3.25 CYD, PACKAGE
BUMPER, STANDARD
CAB LUXE
COLD WEATHER 120
CONSTRUCTION PCKGE
EASY ACCESS LEFT
FAN, DEMAND, REVS.
FUEL TK STANDARD
GUARD, IDLER
HYDRAULIC 2V, GP
HYDRAULIC OIL, STANDARD
LIGHTS, GUARD PACK
LINES IMPLEMENT
PLE641, CELLULAR
REGL PKG ADSD-N
SEAT NO S/S ISO
SERVICE PACK EXT.
TRACK TYPE LOADER
TRACK,550MM, 22"
TRANS CTRL TLV1
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • undercarriage
general appearance
  • No
  • YesMachine needs washed and cleaned
  • Good
  • Good
  • Good
  • FairLeft side of grill has some bent louvers
  • Good
  • FairPaint is scratched and scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Machine was on the trailer when it was inspected. Customer did not want to take it off the trailer. Machine has a 3year / 5000 hour warranty on it
steering
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1791792525
Carrier Rollers Rear1791792525
Idlers Front23233636
Links35.835.83939
Pins & Bushings (Internal)11.711.72626
Track Roller 139.638.95254
Track Roller 242.9433230
Track Roller 342.943.23230
Track Roller 443.243.23030
Track Roller 541.741.14042
Track Roller 641.741.14042
Track Shoes (Width)49.549.53030
Track Frame - LeftGood
Track Frame - RightGood
Equalizer BarGood
Link Part Number228736
Pivot ShaftGood
Track Shoes22" DG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone