2017 Volvo L220H For Sale - 125,000 USD | Cat Used
Quick Search

Volvo L220H

Volvo L220H

Year
2017
Working hours
10,455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandVolvo L220H
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberVCEL220HA00002685
Unit Number522915
Catalog Number10153452
Year2017
Hours10,455 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Weight Monitoring SystemWeight Monitoring System
Additional information10455 GD 1/14/25
2017 VOLVO L220H WHEEL LOADER
ANTI-THEFT SECURITY SYSTYEM
AS IS / AS RECEIVED
BACK-UP CAMERA,& MONITOR, BEACON
BATTERIES 24V/80A, KEYPAD START
BUCKET-GP, 7.5CYD BOCE (ARM)PO
COUNTERWEIGHT-BUMPER, FLOOR MAT
DELUXE INSTRUMENT PANEL W/EMS
DIFFERENTIAL,LOCK FRT/RR CONV
DOME LIGHT, WASHER-WIPERS,FRT/RR
ENCLOSED CAB W/AC,HEAT,DEF,ROPS
ENGINE,D13J,12.8L,375HP, TIER 4
ENGINE-EIS,RIM-PULL,CREEPR, AUTO
EXTERIOR MIRROS,LH/RH,GRAB IRONS
FENDERS,STEEL & POLY
LDR JOYSTICK & WHEEL OPERATION
LIGHTING, HALOGEN CAB & WORK
RADIO,AM-FM-BLTH.ACTIVE CARE SYS
REARVIEW MIRROR, 12 PWR PORTS,
RECOVERY HITCH & PIN, HEADLINER
RIDE CONTROL, AUTO LUBE,
SEAT,CLOTH,AIR SUSP. W/3" BELT
SLIDING WINDOW.RH, TRANS.GUARD
STANDARD LIFT W/Z-BAR/GP BOOM
TIE DOWN & LIFTING EYES,
TIRES,GALAXY/MICHELIN29.5R25@80%
TRANSMSSION, APS 4F-4R
TRAVEL ALARM, FIRE EXTINGUISHER
VANDALISM PROTECTION , TOOL BOX
WET DISC BRAKE, LOAD SENSING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
980
  • Yes
  • Ac vents missing and damaged, interior weathered, button covers weathered and cracked, secondary steering codes, floor mat cracked, door support shocks missing, engine enclosure doors missing, steps damaged,
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
safety items
510
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Radiator grille damaged, exposed metal on body rusted, fenders damaged, hyd. hoses weathered missing, hyd. valve blocks leaks, cutting edge damaged, lights not working or disconnected, front window seals taped, seat belt expired
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
1930
  • 50
  • 25
  • Yes
  • No
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
420
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • 10475
  • Normal
  • Normal
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
emissions
220
  • Yes
  • Good
  • Fair
  • Good
  • Fair
cooling system
900
  • No
  • No
  • Yes
  • 10475
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
520
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
transmission
1230
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
370
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
brake
1120
  • Yes
  • Brake condition weak and soft at pedal, low brake pressure,
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
hydraulics
640
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
bucket
540
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Good
final drives
330
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
tires
  • 65
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy85NoYesNo
Left RearMichelin45NoYesYes
Right FrontGalaxy85NoYesNo
Right RearMichelin45NoYesYes
comments, misc. repairs, general remarks
  • No current maintenance on unit,
  • Unit is in fair to poor condition.
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Tires low, p&b have play, paint and decals weathered, engine minor oil leaks, transmission minor leaks, differentials minor leak, hyd. cylinders leak, hood does not open or close, load assist not available, front windows broken,
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering