Quick Search

Caterpillar 992K

Caterpillar 992K

Year
2012
Working hours
5,182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 992K
CategoryWheel Loaders
Serial Number88000197
Unit Number880197
Catalog Number4911377
Year2012
Hours5,182 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax1,850,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
MIRROR, STANDARD
NO SOUND SUPPRESSION
PRODUCT LINK, CELLULAR PL522
FILMS, ANSI
AXLES, STANDARD
HYDRAULICS
TIP, EXTRA DUTY
COOLING, STANDARD
SOFTWARE, ADVISOR
SOFTWARE, MESSENGER
SOFTWARE, PRODUCT LINK
NO RIDE CONTROL
CAB, STANDARD GLASS
LIFT ARRANGEMENT
ACCESS, STANDARD
CAB PACKAGE, BASIC
CAMERA, REAR VISION
STEERING,STD / FILTRATION,STD
ENGINE, STANDARD
SEAT, STANDARD
BUCKET-ROCK, 192" 15.00YD3
PP, HIGH LIFT, TRUCK LOADING
ACCUMULATORS, BRAKE
SERVICE PKG: COLD WEATHER, 120V
FUEL, FAST FILL, HEATED
LINES, DIAGNOSTIC
ICTC
TIRES, 45/65R45 MX XLDD2 ** L5
REGIONAL PKG, ANSI
LIGHTS, STANDARD
HEATER, ENGINE COOLANT, 120V
Operator's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering