Quick Search

Caterpillar 992K

Caterpillar 992K

Year
2012
Working hours
9,943 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 992K
CategoryWheel Loaders
Serial Number88000400
Unit Number880400
Catalog Number4911378
Year2012
Hours9,943 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax1,495,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TIP, HEAVY PENETRATIONTIP, HEAVY PENETRATION
ACCESS, STANDARDACCESS, STANDARD
CAB, STANDARD GLASSCAB, STANDARD GLASS
SOFTWARE, ADVISORSOFTWARE, ADVISOR
SOFTWARE, MESSENGERSOFTWARE, MESSENGER
SOFTWARE, PRODUCT LINKSOFTWARE, PRODUCT LINK
STEERING,STD / FILTRATION,STDSTEERING,STD / FILTRATION,STD
AXLES,STD FRONT & NO-SPIN REARAXLES,STD FRONT & NO-SPIN REAR
FUEL, FAST FILLFUEL, FAST FILL
LIFT ARRANGEMENT, HIGHLIFT ARRANGEMENT, HIGH
LIGHTS,HIDLIGHTS,HID
PAINT, BLACK-BUCKET/BLADE REARPAINT, BLACK-BUCKET/BLADE REAR
PLATE GP-WEARPLATE GP-WEAR
RADIO, AM/FM/AUX/USB/BTRADIO, AM/FM/AUX/USB/BT
SEGMENTS, BOLT-ON, SET OF 7SEGMENTS, BOLT-ON, SET OF 7
TERRAIN READY OPTIONTERRAIN READY OPTION
TIRES, 45/65-45 BS DL 58PR L5TIRES, 45/65-45 BS DL 58PR L5
SEAT, STANDARDSEAT, STANDARD
BUCKET-ROCK, 192" 15.00YD3BUCKET-ROCK, 192" 15.00YD3
CAMERA, REAR VISIONCAMERA, REAR VISION
CAMERA, REAR VISIONCAMERA, REAR VISION
COOLING, HIGH AMBIENTCOOLING, HIGH AMBIENT
ENGINE, STANDARDENGINE, STANDARD
ICTCICTC
REGIONAL PKG, ANSIREGIONAL PKG, ANSI
RIDE CONTROLRIDE CONTROL
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
MIRROR, STANDARDMIRROR, STANDARD
PRODUCT LINK, CELLULAR PL522PRODUCT LINK, CELLULAR PL522
SUN SCREENSUN SCREEN
LANE 3 ORDERLANE 3 ORDER
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering