Caterpillar 992 G

Caterpillar 992 G

Price
On Request
Year
2017
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 992 G
CategoryWheel Loaders
Serial NumberAZX76002
Unit NumberRBLD-992-BKE
Catalog NumberCU4280313
Manufacturing Year2017
CountryBurkina Faso
LocationOuagadougou
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
VIMSVIMS
Additional InformationMACHINE CONFIGURATION : Cab with A/C, High ambient cooling system, Secondary steering, Torque converter with Lock-up, Vital Information Management System (VIMS), Autolube system, Fast fill fuel system, Standard lift arm 4.25 m, New front tires Michelin XLD2 Mines, Rear tires Michelin XLD2 Mines good at 90%, Bauxite bucket with 13.2 cum capacity - 4824 mm wide and with welded serrated edge.

THE MACHINE HAS BEEN FULLY INSPECTED AND SERVICED WITH GENUINE CAT PARTS. All power train components have been fully reconditioned : engine, convertor, transmission, differentials, wheel groups.

*FUEL SYSTEM, FAST FILL
ANSUL FIRE SUPPRESSION
ROCK BUCKET
1831294 TORQUE CONVERTER, WITH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • engine
  • cooling system
  • transmission
  • final drives
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Goodfully repainted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Tier II engine
  • Good
  • Good
cooling system
  • Good
  • Good
transmission
  • Good
final drives
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
torque converter
  • Good
tires
  • New at the front, 85% good at the rear
  • 45/65 R45 tires
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
J.A. DELMAS S.A.S.See InventoryWebsiteSelect contact
Yohan ROULLET
Senegal
Telephone:+33 5 56796721
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone