Caterpillar 972MXE

Caterpillar 972MXE

Price
183,449 USD
Year
2014
Working hours
6024 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972MXE
CategoryWheel Loaders
Serial NumberEDW00234
Unit NumberEDW00234
Catalog NumberCU4442332
Manufacturing Year2014
Hours6024 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding Tax$183,449
Tax (19%)$34,855
Price Including Tax$218,304
Features
Additional InformationENGINEPOWER: 315 HP
TIRES CONDITION REAR LEFT: 50 %
BUCKET CONDITION: 65 %
TIRES CONDITION FRONT LEFT: 50 %
OPERATING WEIGHT: 26.2 T
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone