Caterpillar 972K

Caterpillar 972K

Price
On Request
Year
2012
Working hours
5867 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberZ4W00443
Unit NumberS054942
Catalog NumberCU2455080
Manufacturing Year2012
Hours5867 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationAXLES, OPEN/OPEN, ED
BUCKET-GP, 126 6.0 CYD
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
CUTTING EDGE, HEAVY DUTY
ENG S/N MME10967
GUARD, POWERTRAIN
HYDRAULICS, 2V
LANE 2 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
PRODUCT LINK REGISTRY
QUICK E-VAC KIT
RADIO, AM/FM CD/MP3 BLUETOOTH
SUN VISOR, REAR
TIRES, 26.5 R25 ** XHA2 MX L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone