Caterpillar 962K

Caterpillar 962K

Price
221,557 USD
Year
2016
Working hours
1849 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 962K
CategoryWheel Loaders
Serial NumberFLL00476
Unit Number100026299
Catalog NumberCU4426765
Manufacturing Year2016
Hours1849 h
CountryAustralia
LocationCairns, QL
Pricing
Price Excluding Tax$221,557
Tax (10%)$22,156
Price Including Tax$243,712
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
RIDE CONTROLRIDE CONTROL
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationCARRIAGE AND FORKS
GP BUCKET
INCLUDES HD RENTAL EXTRAS
CAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
ELIGIBLE FOR THE HD ADVANTAGE PROGRAM
CAT MATERIAL HANDLING ARM
POWERTRAIN & HYDRAULICS EPP COVERAGE QLD & NT (12MTHS/2000HRS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone