Caterpillar 950

Caterpillar 950

Price
22,500 USD
Year
1978
Working hours
3478 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950
CategoryWheel Loaders
Serial Number81J11450
Unit NumberEQN093677
Catalog NumberCU4394441
Manufacturing Year1978
Hours3478 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$22,500
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional Information950
CAB
HEAT
PIN ON BUCKET
STANDARD DIFFERENTIAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • torque converter
  • tires
general appearance
  • Good
safety items
  • PoorThe air horn is barely audible
  • Yes
  • NoMost all of the decals are worn and not legible
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorThe seat belt is weathered
  • FairThe seat back is torn
  • Good
  • Good
  • Good
  • Yes
  • NoNo manual with the machine
  • NoNo manual with the machine
  • NoNo safety manual with the machine
  • NoThe ROPS tag is worn and unable to read
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • The engine is equipped with non Caterpillar oil, fuel and air filters
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairThe left tail light is inoperable
  • FairThe starter motor mounting gasket is leaking oil
  • FairA number of wiring patches have been made around the machine
  • Yes
transmission
  • Good
  • Good
  • Good
  • FairThe transmission oil cooler line seals are leaking
  • Good
  • Good
  • PoorThe seals between the torque convertor housing and the planetary case are leaking. The transmission oil cooler line seals are leaking. The transmission oil filter housing seals are leaking. Both transmission output shaft seals are leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe seals between the torque convertor housing and the planetary case are leaking. The transmission oil cooler line seals are leaking. The transmission oil filter housing seals are leaking. Bot transmission output shaft seals are leaking
  • No
  • The transmission mounts are severely worn causing the driveline which passes through the articulation to come close to contact with the articulation pin
steering
  • PoorThe articulation P&Bs have a significant amount of slack present
  • Good
  • Good
  • Good
  • Good
  • PoorThe steering cylinder P&Bs have a significant amount of wear present
  • Good
  • Good
brake
  • FairThe rotors are in decent condition and the pads are worn an estimated 70%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDry, disc brakes
  • Yes
  • No
hydraulics
  • FairBoth the lift and tilt positioners works, but the slave cylinders for both the lift and tilt are leaking from the spool seals
  • FairThe fitting seals off of the hydraulic pump are leaking oil
  • Good
  • Good
  • Good
  • Good
  • FairBoth tilt cylinders are leaking from the cylinder rod seals
  • YesThe implement control valves are leaking from the spool seals where they pass through the hydraulic tank
  • The hydraulic oil level is below minimum spec
bucket
  • Good
  • Good
  • FairThere is a significant amount of pin bore wear present in the tilt linkage arms
  • FairThe lead edges of the bucket sides are worn back
  • FairThe BOCE is worn an estimated 70%
  • FairThe loader frame has a fair crack present around the left lift cylinder pin boss
  • PoorA significant amount of wear is present in the loader frame, lift cylinders, tilt cylinders, tilt linkage and bucket
final drives
  • Good
  • Good
  • Good
  • FairA noticeable amount of rear axle oscillation wear is present
  • Good
  • Good
  • Fair
  • Good
  • No
torque converter
  • Good
  • Good
tires
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Super Ground Grip1134NoYesYes
Left RearFirestone Super Ground Grip1547NoYesNo
Right FrontFirestone Super Ground Grip1134NoYesNo
Right RearFirestone Super Ground Grip1547NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone