Caterpillar 950K FC

Caterpillar 950K FC

Price
130,063 USD
Year
2014
Working hours
6017 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 950K FC
CategoryWheel Loaders
Serial NumberR4A02398
Unit Number450259
Catalog NumberCU2513534
Manufacturing Year2014
Hours6017 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 130,063
Tax-
Price Including Tax-
Details
Additional InformationCAT 2014 950K WHEEL LOADER
REGINAL PKG NACD
AXLES, LSD/LSD, ED
HYDRAULICS, 3V RIDE CONTROL
STEERING HMU
QUICK COUPLER, FUSION, 3V
COLD START PKG/120V
POWER & TRACTION PKG
RADIO. CB/ READY
SUN VISOR, REAR
GUARD,POWERTRAIN
RADIO, AM/F CD/MP3 BLUETOOTH
TIRES, 23.5R25*VJT BS L3
COOLING, HIGH AMBIANT
ENGINE S/N C7R11068
QUICK E-VAC KIT#190732
HOT LIST PRICING
5206/03/26/20
Features
Additional InformationCAT 2014 950K WHEEL LOADER
REGINAL PKG NACD
AXLES, LSD/LSD, ED
HYDRAULICS, 3V RIDE CONTROL
STEERING HMU
QUICK COUPLER, FUSION, 3V
COLD START PKG/120V
POWER & TRACTION PKG
RADIO. CB/ READY
SUN VISOR, REAR
GUARD,POWERTRAIN
RADIO, AM/F CD/MP3 BLUETOOTH
TIRES, 23.5R25*VJT BS L3
COOLING, HIGH AMBIANT
ENGINE S/N C7R11068
QUICK E-VAC KIT#190732
HOT LIST PRICING
5206/03/26/20
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 70%
  • GoodCools to 46 degrees
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 45 low idle. 83 high idle
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • 2nd
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInboard wet
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • Good
bucket
  • 4.25 cu/yd
  • ARN05251
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone60NoNoNo
Left RearBridgestone60NoNoNo
Right FrontBridgestone60NoNoNo
Right RearBridgestone60NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone