Caterpillar 930 M

Caterpillar 930 M

Price
145,000 USD
Year
2015
Working hours
1938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 930 M
CategoryWheel Loaders
Serial NumberKTG00475
Unit Number1117832
Catalog NumberCU4373725
Manufacturing Year2015
Hours1938 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$145,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • some surface rust in places form phosphate exposure
  • Yes
  • No
  • FairMinor left step bent
  • Good
  • Good
  • Good
  • Good
  • Fairmachine has worked in phosphate, has white staining in some places
  • Good
  • Good
  • Good
  • Good
  • FairMinor hood damage
  • Good
  • FairMinor battery box cosmetics
  • Good
  • GoodCab
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairglass & mirrors are stained from phosphate, lower cab glass is very cloudy from the staining
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 3/4 tank
  • Working cab radio & back up camera installed
engine
  • Good
  • Good
  • Good
  • GoodRegen working well
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
cooling system
  • Good
  • Good
  • GoodRev. fan works
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Overall good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • Overall good
hydraulics
  • Good
  • Fairseveral metal lines, tubes & fittings are rusty due to phosphate exposure
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
  • Good
  • Good
  • Good
attachments / work tools
  • YesCat pallet fork attachment
bucket
  • FairSkid plates worn
  • Good
  • FairSpill plate cosmetics
  • Good
  • Good
  • Fairsome wear, not flipped
  • Good
  • Good
  • Good
  • Yes
  • 99.7 in., 2.7 yd. Cat bucket
  • Some wear and overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
comments, misc. repairs, general remarks
  • Fair Retail machine.
general condition
  • Yes
  • Yes
  • Yes
tires
  • No
  • 65% life left
  • Some tread cosmetics
  • 20.5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone65No
Left RearBridgestone65No
Right FrontBridgestone65No
Right RearBridgestone65No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone