Caterpillar 924K

Caterpillar 924K

Price
110,000 USD
Year
2015
Working hours
2495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04537
Unit NumberG14-1021M
Catalog NumberCU4539692
Manufacturing Year2015
Hours2495 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 110,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information** CAT CERTIFIED USED ** • CAB • AIR • AUXILIARY HYDRAULICS • 54" FORKS • FUSION QUICK COUPLER • ULTRA LOW SULFUR DIESEL FUEL

CAB, DELUXE
CARRIAGE, PALLET FORK 60"
QUICK COUPLER, FUSION
CAMERA, REAR VIEW
ENVIRONMENT, STANDARD
GUARD, CRANKCASE
ENGINE S/N#C8N31125
SEAT, DELUXE
GUARD, POWERTRAIN, LOWER
PACK, DOMESTIC TRUCK
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
INLAND FREIGHT
RADIO, CD, DELUXE
BUCKET, GP, 2.70 YD3, HO
FENDERS, STANDARD
CUTTING EDGE, BOLT ON(4 PIECE)
COUNTERWEIGHT, HEAVY
LANE 2 ORDER
WEATHER, STANDARD
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE - AR
KIT,SERIALIZED TECHNICAL MEDIA
PREP PACK, UNITED STATES
TIRES,20.5R25 MX XHA2 * L3
CCU (CAT CERTIFIED USED)
FORK TINE, 2.25" X 6" X 54"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tires
general appearance
  • YesClean for sale
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Could not fully test _ Batteries are dead and rear tires are low
  • Good
  • GoodErops
  • GoodDec 2018
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Fair350 hours on the service
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • PoorDead
hydraulics
  • FairSome corrosion on the tubes
  • FairRight cylinder is starting to leak
tires
  • Rims have some rust on them and the rear tires are flat
  • 20.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin60
Left RearMaxam93
Right FrontMichelin60
Right RearMaxam93
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone