2019 CAT 966M For Sale - 157,420 USD | Cat Used
Quick Search

CAT 966M

CAT 966M

CAT Certified
Year
2019
Working hours
6,936 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Moissy Cramayel, 77
+33 149228299
Show phone number
Basic information
BrandCAT 966M
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberMD700413
Unit Number22047657
Catalog Number10122265
Year2019
Hours6,936 h
CountryFrance
LocationMOISSY CRAMAYEL, France
Pricing
Price Excluding Tax157,420 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
MirrorsMirrors
BeaconBeacon
Regulatory MarkingRegulatory Marking
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Ride ControlRide Control
Fire ExtinguisherFire Extinguisher
Weight Monitoring SystemWeight Monitoring System
Auto ShiftAuto Shift
Emissions Level - EU - EU STAGE VEmissions Level - EU - EU STAGE V
ROPSROPS
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
attachments / work tools
  • Godet roche 3255mm / 4m³
bucket
  • 4000 LITRES
  • 3944384
  • GODET ROCHE DENT 4000L / 3255 mm
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN X MINE D217NoNoYes
Left Rear35NoNoYes
Right Front23NoNoYes
Right Rear41NoNoYes
comments, misc. repairs, general remarks
  • fr-16
  • Pesage embarqué CAT, détecteurs de présence arrière GREENSIGHT, extincteur 5kg, graissage centralisé.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering