2018 CAT 966M FC For Sale - 205,000 USD | Cat Used
Quick Search

CAT 966M FC

CAT 966M FC

Year
2018
Working hours
9,068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 966M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberKJP02832
Unit Number528805
Catalog Number10159517
Year2018
Hours9,068 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax205,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
BucketBucket
CounterweightCounterweight
Differential LockDifferential Lock
Lift - StandardLift - Standard
Ride ControlRide Control
Fire ExtinguisherFire Extinguisher
Radio - BluetoothRadio - Bluetooth
Auto LubeAuto Lube
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Steering Type - JoystickSteering Type - Joystick
Auto ShiftAuto Shift
Additional information2018 CATERPILLAR 966M LOADER
9056/09/19/24
ADAPTERS, TIP, BOLT-ON, K090
AS IS / AS RECEIVED
AUTODIG SOFTWARE
AUTOLUBE, STD
AXLES, AUTO DIFF F/R, ED, AOC
BKT FF ST 126" 6.25YD3 FUS
BUCKET-GP, 126" 6.00YD3 (QC)
CAB AIR FILTER
CAB ROOF, NON-METALLIC
CAB TRIM, HEATED (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
CPM PAYLOAD & AUTODIG READY
CPM PAYLOAD SOFTWARE
DIFFERENTIALS, LOCKING
DOOR, REMOTE OPENING SYSTEM
ELECTRICAL & HYDRAULIC INSTL
ELECTRONIC JOYSTICK FNR
ENGINE,C9.3, 276HP, TIER 4 FINAL
EPA TIER 4 FINAL COMPLIANT
FAN, VPF, ANSI
FENDERS, NARROW RH/FRT DAMAGE
FILTRATION, STEEL, ACF PRECLNR
FIRE EXTINGUISHER, GRAB IRONS,
FLOOR MAT, DOME LIGHT,
GUARD, POWERTRAIN
HEADLINER W/REARVIEW MIRROR,
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/SHORT
JOYSTICK, 3V, LHD
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PLATFORM
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REARVIEW CAMERA & MONITOR
RECOVERY HITCH & PIN,BUMPER
REGIONAL PACKAGE, AM-N
SAFETY BEACON, TRAVEL ALARM,
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SECONDARY CAMERA DISPLAY
SEGMENT,BOLT ON
SEGMENTS, BOLT ON, SET OF 7
SOUND SUPPRESSION, STANDARD
STANDARD LIFT W/Z-BAR BOOM,
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIP, EXTRA DUTY
TIP,EXTRA DUTY (8) ON UNIT
TIRES, 26.5 R25 BS VSDL * @80%
TRANSMISSION,AUTO SF 4F-4R
WASHER-WIPER,INT-2SPD, VISOR,
WET DISC BRAKES, SMV SIGN,
WINDOWS, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1512
  • YesLandfill machine
  • Good
  • Good
  • Good
  • PoorAll decals either missing or heavily damaged
  • Good
  • Good
  • PoorRight front damaged, hood fenders and all outer plastic lips missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAll bottom rungs bent
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairExpired
  • Good
gauges, operator station, console
2300
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
511
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorNot functioning
  • Good
  • Good
  • Good
  • FairRight rear cab flood not illuminating
transmission
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • No
  • Yes
  • 6.05 yd.³
  • 7N200858
  • Price with two buckets
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 65%
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone V-steel D-lug7663NoNoNo
Left Rear7965NoNoNo
Right Front8167NoNoNo
Right Rear8167NoNoNo
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering