2023 CAT 950M For Sale - 370,000 USD | Cat Used
Quick Search

CAT 950M

CAT 950M

Year
2023
Working hours
1,839 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 950M
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJ1S04930
Unit Number512394
Catalog Number10091837
Year2023
Hours1,839 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax370,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information0P0720
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL/OPEN, ED
CAB TRIM, DELUXE (LHD)
CAT CERTIFIED USED
COOLING CORES, 6 FPI
COUNTERWEIGHT, 1460KG
FAN, REVERSING, VPF, ANSI
FENDERS, BASIC +, LOW PROFILE
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC (3V READY)
JOYSTICK 2V, STEERING JOYSTICK
LIGHTS, HALOGEN, PREMIUM
LIGHTS, REVERSING STROBE
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MANUAL DIFF, STEERING JOYSTICK
Online Owner's Manual
PREMIUM CORP RADIO (12V)
PRICE UPDT: 09/24/24 VIA U1C2700
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD
QUICK COUPLER, FUSION
REGIONAL PKG, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PKG WITH AD/CPM RDY
STARTING, STANDARD
STEERING SYST, STD, JOY
STORAGE PROTECTION
TIRES, 750/65R25 BS VTS * L3
WINDOWS, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering