Quick Search

CAT 938K

CAT 938K

CAT Certified
Year
2016
Working hours
6,001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 938K
Cavpower
CategoryWheel Loaders
Serial NumberREP00526
Unit NumberURENT558
Catalog Number10111952
Year2016
Hours6,001 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
Air ConditionerAir Conditioner
Auxiliary HydraulicsAuxiliary Hydraulics
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
Product LinkProduct Link
Rear View CameraRear View Camera
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Coupler Type - HydraulicCoupler Type - Hydraulic
CounterweightCounterweight
FendersFenders
Steering Type - WheelSteering Type - Wheel
Fire ExtinguisherFire Extinguisher
CouplerCoupler
Radio - BluetoothRadio - Bluetooth
Auto ShiftAuto Shift
Additional information• New 2.7m3 Bucket.
• Rental spec – dealer serviced.
• New tyres to be fitted
• In stock now.
• Price is excluding GST and all Government Charges
• Price subject to change and prior sale.
• No warranty applies unless otherwise stated.
• All sales are net cash, ex-works.

BATTERY AND STARTER ISOLATORS
CANVAS SEAT COVER
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
ESTOP
NEW BUCKET
NEW TYRES TO BE FITTED
Online Owner's Manual
Protection 12 MONTHS / 1000 HR POWERTRAIN & HYDRAULICS EPP
Special Offers RISK ASSESSMENT AND NEW TYRES INCLUDED - CAT FINANCE AVAILABLE
UHF
WINDOW TINT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND NEW TYRES INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering