Quick Search

CAT 914M

CAT 914M

CAT Certified
Year
2020
Working hours
475 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 914M
Ziegler CAT
CategoryWheel Loaders
Serial NumberH2401360
Unit NumberEQ0122435
Catalog Number10122970
Year2020
Hours475 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax139,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationComes with bucket and 60" forks

PRICE INCLUDES A CCU WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

3V QUICK DISCONNECT SCREW FIT
914M WHEEL LOADER
ALARM, BACK-UP
BATTERY, HEAVY DUTY
CAB, DELUXE, SINGLE BRAKE
CAMERA, REAR VIEW
Customer Value Agreement (CVA) 24 Month Parts Only CVA
ENG COOLNT,A/FREEZE(-50C/-58F)
ENGINE S/N W7N83136
ENGINE, C4.4, T4F, HRC
FEATURE PACKAGE, ROAD & LOAD
FENDERS, STANDARD
FUEL, STANDARD
HEATER AND AIR CONDITIONER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V/1L, STD LIFT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, ROADING, RH DIP
LIGHTS, STD, HALOGEN
LOADER ARR, STD CPLR, STD LIFT
Online Owner's Manual
POWERTRAIN, HI RIMPULL, 24MPH
PRODUCT LINK, CELLULAR, PL240
RADIO, AM/FM, BT/USB/AUX/MIC
RORO W/RIMS W/TIRES.
RUST PREVENTATIVE APPLICATOR
SEAT BELT, RETRACTABLE 2"
SEAT, DELUXE
SECURITY SYSTEM, NONE
SERIALIZED TECHNICAL MEDIA KIT
STEERING, STANDARD
TIRES, 17.5 R25, MX, L2 XTLA
VALVE, DRAIN, ECO
WORKTOOL, WIRING
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month Parts Only CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • THE MACHINE IS STRAIGHT & CLEAN OVERALL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS NICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodTHE ROPS ARE CLEAN.
  • Good
gauges, operator station, console
2200
  • Yes
  • GoodCOOLING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • YesTIER 4 FINAL.
  • No
  • No
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
cooling system
900
  • No
  • Yes
  • No
  • Yes
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL.
  • GoodNORMAL COLOR & LEVEL AFTER EXPANSION.
  • Good
  • Good
  • Good
  • GoodHYD
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • THE HYDROSTATIC DRIVE IS FUNCTIONING NORMAL IN ALL SPEED SETTINGS.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • THE MACHINE IS STEERING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Yes
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET INTERNAL.
hydraulics
900
  • No
  • THE HYDRAULICS ARE PERFORMING NORMAL.
  • GoodFUNCTIONAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesTHE FORKS ARE IN VERY GOOD CONDITION.
bucket
900
  • Yes
  • THE BUCKET & LINKAGES ARE IN VERY GOOD CONDITION.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
500
  • THE DRIVETRAIN IS PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • ALL TIRES ARE IN VERY GOOD CONDITION.
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN XTLA90NoNoNo
Left RearMICHELIN XTLA90NoNoNo
Right FrontMICHELIN XTLA90NoNoNo
Right RearMICHELIN XTLA90NoNoNo
comments, misc. repairs, general remarks
  • THE MACHINE IS IN NEW LIKE CONDITION.
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering