Caterpillar D8T

Caterpillar D8T

Price
541,200 USD
Year
2015
Working hours
5514 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryDozers
Serial NumberFMC00408
Unit NumberRUC0019
Catalog NumberCU4302030
Manufacturing Year2015
Hours5514 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$541,200
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

108D CLEAN EMISSIONS MODULE T4F
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
ACCU SINGLE TILT
ALTERNATOR, 150AMP
BASIC ARRANGEMENT
BATTERIES, HD
BRAKES, HEAVY DUTY
CAB, BASIC
CAMERA,SNGL VISION
CARRIER ROLLERS, SUSPENDED
CYLINDER, LIFT
D8T TT TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN,REV, SNGL TILT
FILM,ENGLISH
FINAL DRIVE, STD
FLUIDS, STANDARD
FUEL SYSTEM, STD
GUARD, FAN DEBRIS
GUARDS, BOTTOM, STANDARD
HEAT,ENG COOL,120V
INST AR-BASIC S/SU
LIGHT, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
OPERATOR AR, Q/O
PRECLEANER, BASIC
PRODUCT LINK PL321
RADIATOR, DEBRIS
REGIONAL PACKAGE
SEAT, AIR SUSP
STANDARD GAUGE
TRACK, 24"; ES, PPR
UNDERCARRIAGE, PPR
WINDOW SHADES
1000 ENGINE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone