Caterpillar D6TLGPVP

Caterpillar D6TLGPVP

Price
315,584 USD
Year
2015
Working hours
1762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TLGPVP
CategoryDozers
Serial NumberRAD00742
Unit Number0RAD00742
Catalog NumberCU2297890
Manufacturing Year2015
Hours1762 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$315,584
Tax-
Price Including Tax-
Features
Accessories
SWEEPSSWEEPS
Additional InformationFAN, BASIC, COLD WEATHER
FENDER, BASIC, VPAT
6 RIPPER, MULTI-SHANK
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
CAB
CONTROL, BASIC, VPAT
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FILM, AFTERTREATMENT, ENGLISH
GUARD, FUEL TANK
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
HANDLES, HEAVY DUTY, VPAT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, WINCH/RIPPER(VPAT)
INSTRUCTIONS, DOMESTIC
LANE 2 ORDER
LIGHTS, SWEEPS
OIL DRAIN, BASIC
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
SCREEN, REAR
SEAT, AIR SUSPENSION
STARTER, HEAVY DUTY
TOOTH, STRAIGHT
TOWING DEVICE, PULL-HOOK
TRACK,790MM / 31" ES OFFSET S1
UNDERCARRIAGE, S1, PART GUIDE
VISIBILITY AR, SINGLE CAMERA
VPAT XW/LGP BULLDOZER COMPLETE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone