Caterpillar D6NLGP

Caterpillar D6NLGP

Price
187,184 USD
Year
2013
Working hours
6435 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6NLGP
CategoryDozers
Serial NumberPBA00676
Unit Number22041188
Catalog NumberCU4424384
Manufacturing Year2013
Hours6435 h
CountryFrance
LocationTrading Moissy Cramayel, 77
Pricing
Price Excluding Tax$187,184
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
Additional InformationLGP
Conditions
Good
Fair
Poor
  • engine
  • blade
  • undercarriage
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • MOTEUR NEUF
blade
  • REMISE EN ETAT COMPLET DES AXES EQUIPEMENT ET TRAVERSE AV
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front00
Carrier Rollers Rear00
Idlers Front00
Idlers Rear00
Pins & Bushings (External)5050
Segments3535
Track Roller 100
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 2TDR PATINS ROUES GALETSNEUFS CHAINES 50% SECTEUR 35% usure
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone